??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135871
HELP_VARIABLE
Order Number
9135871
Nominal Length
300
Hole Spacing Size C
188.5
Hole Spacing
160.000 mm
Min.Cabinet Depth
313
Extension Loss
50
K
206.000 mm
abc
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D